配套产品
配套产品
Combinables
13
Accessories
5
Spare Part
2
Inserts
288
型号: 19 41 124 0423
Han-Eco Mod.24-HTE-M40-glanded
Han-Eco Mod.24-HTE-M40-glanded

图片仅供参考,请查阅产品说明。

属性概述
上壳
集成电缆紧固件
尺寸: 24 B
双锁扣
顶出线
1x M40
材料 (上壳/底座): 聚酰胺 (PA), 强化型玻璃光纤
RAL 9005(乌黑)
注释
比较
在配置器中加载
型号: 19 41 124 0423
Han-Eco Mod.24-HTE-M40-glanded
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
13
饰品
5
备件
2
插芯
288
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han-Eco® Modular
  • Type of hood/housing Hood
  • Description of hood/housing With integrated cable gland
Version
  • Size 24 B
  • Module slots 7
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M40
  • Locking type Double locking lever
  • Field of application
    Hoods/housings for industrial applications
    Hoods/housings for outdoor applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Clamping range 16 ... 28 mm
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-2)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 204 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140131439
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
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
Chapter Han-Eco®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较