Matching Products
Matching Products NEW
Tools
1
上売/底座
83
Frames
17
Contact inserts
2
Part number: 97 00 000 0398
Han-Mod_M_Carrier_C.1_Long
Han-Mod_M_Carrier_C.1_Long

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Carrier Cube
Domino module
Long version, Small tab
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 97 00 000 0398
Han-Mod_M_Carrier_C.1_Long
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
上売/底座
83
Frames
17
Contact inserts
2
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Carrier Cube
  • Size of the module Domino module
  • Description of the module
    Long version
    Small tab
Version
  • Details Insulated to the hinged frame.
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85389099
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare