5
Tools
6
没有可用数据
eShop
板端连接器
...
面板安装
电源和信号面板安装
09 35 000 6104
型号: 09 35 000 6104
Han P male crimp contact 0,75 mm2 (Ag)
图片仅供参考,请查阅产品说明。
属性概述
压接针
直式
公头
铜合金
镀银
导体截面积: 0.75 mm²
AWG 18
注释
比较
型号: 09 35 000 6104
Han P male crimp contact 0,75 mm2 (Ag)
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
5
Tools
6
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
Han® PushPull (V14)
Type of contact
Crimp contact
Description of the contact
Straight
Version
Termination method
Crimp termination
Gender
Male
Manufacturing process
Turned contacts
Technical characteristics
Conductor cross-section
0.75 mm²
Conductor cross-section [AWG]
AWG 18
Stripping length
6 mm
Mating cycles
≥ 500
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
IEC 61076-3-118
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
Packaging size
100
Net weight
0.89 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140229174
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
下载
HARTING Device Connectivity
下载
PushPull Selection Guide
下载
PushPull Device Connectivity