登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
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
6
Accessories
1
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Contacts
Electrical
09 11 000 7580
型号: 09 11 000 7580
Han TC300 male cont M8 screw protec
图片仅供参考,请查阅产品说明。
属性概述
螺栓插针
M8, 带保护端盖
额定电流: ≤300 A
公头
铜合金
镀银
导体截面积: 70 mm²
注释
比较
型号: 09 11 000 7580
Han TC300 male cont M8 screw protec
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
6
Accessories
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
TC 300
Type of contact
Screw contact
Description of the contact
M8 With protective insert
Version
Termination method
Crimp termination
Gender
Male
Manufacturing process
Turned contacts
Technical characteristics
Conductor cross-section
70 mm²
Rated current
≤ 300 A
Contact resistance
≤ 0.3 mΩ
Tightening torque
10 Nm
Wrench size
14
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Vibration resistance
Category 2 acc. to IEC 61373
Shock resistance
Category 2 acc. to IEC 61373
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
1
Net weight
89.333 g
Country of origin
Romania
European customs tariff number
85359000
GTIN
5713140936805
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found