登錄 myHARTING
配置器
Productos
Productos
Conectores industriales / Han
®
Conectores circulares
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
1
饰品
3
备件
2
Hoods/Housings
28
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han-Modular® the modular connector
Han-Modular
®
hinged frames
09 14 032 0371
型号: 09 14 032 0371
Han hinged frame plus, for 8 modules a-h
图片仅供参考,请查阅产品说明。
属性概述
高级铰链式框架
用于8个模块, a … h
尺寸: L32 B
注释
比较
型号: 09 14 032 0371
Han hinged frame plus, for 8 modules a-h
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
Zubehör
3
Ersatzteil
2
Gehäuse
28
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
Han-Modular®
Type of accessory
Hinged frame plus
Description of the accessory
for 8 modules
a … h
Features
Conductor cross-section PE (power side) 4 ... 10 mm²
Conductor cross-section PE (signal side) 1 ... 2.5 mm²
Version
Size
L32 B
Technical characteristics
Stripping length
8 ... 10 mm
Tightening torque
0.8 Nm PE screw M3
1.2 Nm PE screw M4
Recommended screw driver
Slotted 0.6 x 3.5
PH2
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Material properties
Material
Zinc die-cast
Stainless steel
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
105 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140194663
eCl@ss
27440206 Module carrier frame for industrial connectors
ETIM
EC002312
UNSPSC 24.0
39121421
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found