Device connectivity
Panel feed throughs
...
Hybrid panel feed throughs
Data and power/signal
09 45 515 0027
型号: 09 45 515 0027
Han3M RJ45 Hybrid metal PFT housing
图片仅供参考,请查阅产品说明。
属性概述
不封底安装底座
包括扁平密封件和热塑适配器, 直通设备集成
材料 (上壳/底座): 金属
黑色
注释
比较
型号: 09 45 515 0027
Han3M RJ45 Hybrid metal PFT housing
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series of hoods/housings
Han
®
3 A RJ45 Hybrid
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
incl. flat seal and thermoplastic adapter
for direct device integration
Material properties
Material (hood/housing)
Metal
Colour (hood/housing)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
40.5 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140235526
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
下载
HARTING Ethernet Cabling