配套产品
配套产品 新
Combinables
10
Tools
2
型号: 21 01 100 9923
M12 Power Male Contact Crimp 0,5mm²
M12 Power Male Contact Crimp 0,5mm²

图片仅供参考,请查阅产品说明。

属性概述
压接针
23.2 mm 长度
公头
铜合金
镀金
导体截面积: 0.5 mm²
AWG 21
注释
比较
型号: 21 01 100 9923
M12 Power Male Contact Crimp 0,5mm²
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
Combinables
10
Tools
2
产品详情
Identification
  • Category Contacts
  • Series Circular connectors M12
  • Identification Power
  • Type of contact Crimp contact
  • Description of the contact 23.2 mm length
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section AWG 21
  • Performance level 1
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 50
  • Net weight 0.69 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140229464
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
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
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较