电源和信号
...
圆形连接器 系统布线
M23
21 37 340 0D74 100
型号: 21 37 340 0D74 100
M23_19P MA,Int-thread,ANG PUR cable,10M
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 10 m
注释
比较
型号: 21 37 340 0D74 100
M23_19P MA,Int-thread,ANG PUR cable,10M
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
Circular connectors M23
Identification
Signal
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M23
Male Angled
Type of cable
Copper cable (round)
Features
Flame retardancy
Oil and UV resistant
Highly EMC resistant
Halogen freeness
Version
Cable length
10 m
Number of cores
19
Core structure
3x AWG 18 + 16x AWG 22
Technical characteristics
Rated voltage
150 V
Rated current (signal)
2 A
Rated current (power)
9 A
Limiting temperature
-40 ... +80 °C
Degree of protection acc. to IEC 60529
IP67
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Material (overmoulding)
热塑性聚氨酯 (TPU)
Colour (overmoulding)
黑色
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
符合豁免标准
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
铅
ECHA SCIP number
567c8b78-5fa0-43aa-a4c0-beb9d99b7769
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Country of origin
China
European customs tariff number
85444290
GTIN
5713140241077
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found