Productos combinables
Productos combinables NEW
Accessories
1
Part Number: 97 00 000 2514
MPP-PFT-ix-wo_insert
MPP-PFT-ix-wo_insert

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Connectors
Panel feed trough set
Bulkhead mounted housing
PushPull
Material: Polybutylene terephthalate (PBT)
Degree of protection: IP65 / IP67
Notes
Comparar
Part Number: 97 00 000 2514
MPP-PFT-ix-wo_insert
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Accessories
1
Detalhes do produto
Identification
  • Category Connectors
  • Series HARTING Mini PushPull
  • Identification HARTING ix Industrial®
  • Element Panel feed trough set
  • Type of hood/housing Bulkhead mounted housing
Version
  • Locking type PushPull
  • Pack contents
    Flange gasket
    Board drillings for M2.5
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Storage temperature -60 ... +85 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP65 / IP67
Material properties
  • Material (hood/housing) Polybutylene terephthalate (PBT)
  • Colour (hood/housing) Black
  • Material (seal) PTS
  • Colour (seal) Yellow
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-124
Commercial data
  • Packaging size 10
  • Net weight 3.5 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Instrucciones
Instrucciones de montaje

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar