饰品
6
设备端 / 面板馈通
167
没有可用数据
eShop
电缆组件和散装电缆
Data
...
网络 系统布线
RJ45
09 48 474 7743 011
型号: 09 48 474 7743 011
RJI DB Cat6a Cable Assy grey PUR 1,1m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1.1 m
注释
比较
型号: 09 48 474 7743 011
RJI DB Cat6a Cable Assy grey PUR 1,1m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
6
设备端 / 面板馈通
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
电缆类别
HARTING IE Cat.6A 4x2xAWG26/7 PUR grey
连接器1
DualBoot RJ45 IP20Cat.6A8pol overm black
连接器2
DualBoot RJ45 IP20Cat.6A8pol overm black
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
1.1 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-40 ... +80 °C unmoved
-40 ... +80 °C moved
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Grey
RoHS
compliant
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 60332-1-2 阻燃性
IEC 60754-1 无卤
EN 60811-404 耐油
UN/ECE-R 118 轨道车辆防火
UL / CSA
UL 1863 DUXR.E470046
Commercial data
Packaging size
1
Net weight
71.08 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140884434
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609