登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Tools
2
没有可用数据
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
09 19 540 6829
型号: 09 19 540 6829
SEK mezz Fe 40P Press-in 4.5mm PL2
图片仅供参考,请查阅产品说明。
属性概述
母连接器
压接终端
额定电流: 1 A
插针: 40
直式
铜合金
镀镍 接线端 , 钯/镍表面镀金 界面端
性能等级: 2
液晶聚合物 (LCP)
黑色
注释
比较
型号: 09 19 540 6829
SEK mezz Fe 40P Press-in 4.5mm PL2
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Tools
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
SEK Mezzanine
Element
Female connector
Description of the contact
Straight
Version
Termination method
Press-in termination
Connection type
PCB to PCB
Motherboard to daughtercard
Number of contacts
40
Termination length
4.5 mm
Technical characteristics
Contact rows
2
Contact spacing (termination side)
2.54 mm
Rated current
1 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 80 N
Withdrawal force
≤ 80 N
Performance level
2
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
1.6 mm +1.6
Material properties
Material (insert)
液晶聚合物 (LCP)
Colour (insert)
黑色
Material (contacts)
铜合金
Surface (contacts)
镀镍 接线端
钯/镍表面镀金 界面端
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Specifications and approvals
Specifications
IEC 60603-13
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
100
Net weight
10.25 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140211131
eCl@ss
27460201 PCB connector (board connector)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Selection Guide for Mezzanine Applications