RJ45
Filters
  • 系列
    Select a value Reset filter
    • Ha-VIS eCon 2000
      49
    • Ha-VIS eCon 3000
      84
    • Ha-VIS eCon 7000
      3
    • Han-Modular®
      1
  • 以太网类型
    Select a value Reset filter
    • Full Gigabit Ethernet
      74
    • Gigabit Ethernet
      2
    • Hızlı Ethernet
      61
  • 额定电压
    Select a value Reset filter
    • 24 V DC
      98
    • 48 V DC
      122
    • 54 V DC
      39
  • 端口总数
    Select a value Reset filter
    • 2
      5
    • 3
      4
    • 4
      3
    • 5
      28
    • 6
      23
    • 7
      32
    • 8
      25
    • 9
      2
    • 10
      5
    • 16
      10
  • 工作温度
    Select a value Reset filter
    • -40 ... +70 °C
      106
    • ‌0 ... +55 °C
      31
  • 防护等级符合 IEC 60529
    Select a value Reset filter
    • IP30 birleştirme durumu
      134
    • IP65 birleştirme durumu
      3
    • IP67 birleştirme durumu
      3
137 products (of 137)
1/5
比较
0
排序方式
Filters
0