Matching Products
Matching Products NEW
Part number: 17 99 000 0056
har-bus HM Spacer block 5 mm
har-bus HM Spacer block 5 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Spacer block
5 mm
Notes
Compare
Part number: 17 99 000 0056
har-bus HM Spacer block 5 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Spacer block
  • Description of the tool 5 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Commercial data
  • Packaging size 1
  • Net weight 8 g
  • Country of origin Germany
  • European customs tariff number 82055980
  • GTIN 5713140123328
  • eCl@ss 21049090 Hand tool (other, unspecified)
  • UNSPSC 24.0 27110000
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 20
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare