PCB 连接器
...
板对板连接器
主板到子插件板连接
02 09 500 1028
型号: 02 09 500 1028
har-modular fixing rail 142.14
图片仅供参考,请查阅产品说明。
属性概述
固定导轨
聚酰胺 (PA)
黄
142.14 mm
注释
比较
免费样品
型号: 02 09 500 1028
har-modular fixing rail 142.14
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
Identification
Category
Accessories
Series
har-modular®
Type of accessory
Fixing rail
Technical characteristics
Length
142.14 mm
Limiting temperature
-55 ... +125 °C
Isolation group
I (600 ≤ CTI)
Moisture Sensitivity Level (MSL)
1 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
Material (accessories)
Polyamide (PA)
Colour (accessories)
Yellow
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
100
Net weight
0.8 g
Country of origin
Romania
European customs tariff number
85389099
GTIN
5713140216228
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Selection Guide for Mezzanine Applications
下载
har-modular®