配套产品
配套产品
Tools
1
Hoods/Housings
83
Frames
17
型号: 09 14 000 9966
Adapter Han RJ45 module/RJ45 patch cable
Adapter Han RJ45 module/RJ45 patch cable

图片仅供参考,请查阅产品说明。

属性概述
Han® RJ45 模块
单模块
适配器, 用于预制网线
公头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
注释
比较
在配置器中加载
型号: 09 14 000 9966
Adapter Han RJ45 module/RJ45 patch cable
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
1
Hoods/Housings
83
Frames
17
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® RJ45 module
  • Size of the module Single module
  • Description of the module
    Adapter
    for patch cable
Version
  • Gender Male
Technical characteristics
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) 聚碳酸酯 (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140018860
  • eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
  • ETIM EC002312
  • UNSPSC 24.0 39121469