配套产品
配套产品
Combinables
5
Tools
1
Hoods/Housings
88
Frames
17
型号: 09 14 008 2633
Han EE Quick-Lock module, male
Han EE Quick-Lock module, male

图片仅供参考,请查阅产品说明。

属性概述
Han ® EE 模块
单模块
Han-Quick Lock® 接线
公头
插针: 8
导体截面积: 0.5 ... 2.5 mm²
额定电流: ‌16 A
聚碳酸酯 (PC)
RAL 7032(卵石灰)
铜合金
镀银
注释
比较
在配置器中加载
型号: 09 14 008 2633
Han EE Quick-Lock module, male
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
5
Tools
1
上売/底座
88
Frames
17
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® EE module
  • Size of the module Single module
Version
  • Termination method Han-Quick Lock® termination
  • Gender Male
  • Number of contacts 8
  • Details Blue slide
  • Details for stranded wire according to IEC 60228 Class 5
Technical characteristics
  • Conductor cross-section (mm²) 0.5 ... 2.5 mm²
  • Wire outer diameter ≤3.6 mm
  • Rated current ‌ 16 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 1 mΩ
  • Stripping length 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 61373 Category 1 Class B
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 21.62 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140020580
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
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
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较