配套产品
配套产品
型号: 09 45 845 0010
HPP V4 protection cover plug IP65/67
HPP V4 protection cover plug IP65/67

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于连接器
防护等级: IP65, IP67
注释
比较
型号: 09 45 845 0010
HPP V4 protection cover plug IP65/67
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series HARTING PushPull (V4)
  • Type of accessory Protection cover
  • Description of the accessory for connectors
Technical characteristics
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 10
  • Net weight 5.4 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140064652
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
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
PushPull Selection Guide
HARTING Device Connectivity - Chapter 02
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较