Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
09 55 315 7612 741
型号: 09 55 315 7612 741
25p STR FE PL3_4-40 nut_Reel_140 pcs
图片仅供参考,请查阅产品说明。
属性概述
连接器
回焊焊接接线方式 (SMT)
额定电流: 5 A
母头
尺寸: D-Sub 3
液晶聚合物 (LCP), 外壳:钢、镀镍
黑色
插针: 25
铜合金
镍表面镀贵金属
注释
比较
免费样品
型号: 09 55 315 7612 741
25p STR FE PL3_4-40 nut_Reel_140 pcs
注释
比较
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
回焊焊接接线方式 (SMT)
Gender
母头
Size
D-Sub 3
Connection type
主板到子插件板
堆栈
Number of contacts
25
Locking type
带螺纹的固定法兰 4-40 UNC
Pack contents
每卷 140 个
Technical characteristics
Contact spacing (termination side)
2.76 mm
Rated current
5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
> 5 x 10
9
Ω
Contact resistance
≤ 25 mΩ
Tightening torque
≤0.6 Nm 母螺钉锁扣
Limiting temperature
-55 ... +125 °C (在最高 +240 °C 的回流焊过程中 30 s)
Insertion force
≤ 83 N
Withdrawal force
≥ 7.8 N
≤ 56 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
6.35 mm
Hot plugging
无
Moisture Sensitivity Level (MSL)
1 符合 ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL)
R0 符合 ECA/IPC/JEDEC J-STD-020D
Material properties
Material (insert)
液晶聚合物 (LCP)
外壳:钢、镀镍
Colour (insert)
黑色
Material (contacts)
铜合金
Surface (contacts)
镍表面镀贵金属
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Net weight
1,950 g
Country of origin
Vietnam
European customs tariff number
85366990
GTIN
5713140069824
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found