配套产品
配套产品 新
型号: 09 67 025 0715
D SUB FE 25 pole metallized plastic dust
D SUB FE 25 pole metallized plastic dust

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于母连接器, 含链条
尺寸: D-Sub 3
金属化塑料
注释
比较
型号: 09 67 025 0715
D SUB FE 25 pole metallized plastic dust
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
产品详情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory
    for female connectors
    With chain
Version
  • Size D-Sub 3
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (accessories) Plastic, metallised
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 6 g
  • Country of origin Romania
  • European customs tariff number 39235090
  • GTIN 5713140091801
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467