配套产品
配套产品
Combinables
1
Accessories
4
型号: 09 67 009 2101 104
D-Sub 9P M green coding 101 1.6-2.0mm
D-Sub 9P M green coding 101 1.6-2.0mm

图片仅供参考,请查阅产品说明。

属性概述
编码件
用于面板厚度 1.6 ... 2 mm
尺寸: D-Sub 1
公头
编码组合: 1
绿色
注释
比较
型号: 09 67 009 2101 104
D-Sub 9P M green coding 101 1.6-2.0mm
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
饰品
4
产品详情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Coding element
  • Description of the accessory for panel thickness 1.6 ... 2 mm
  • Coding combination 1
Version
  • Gender Male
  • Size D-Sub 1
Material properties
  • Material
    Stainless steel
    Polybutylene terephthalate (PBT)
  • Colour (accessories) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 20
  • Net weight 1.055 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140229754
  • eCl@ss 27440203 Coding for industrial connectors
  • ETIM EC002311
  • UNSPSC 24.0 39121421