22
饰品
2
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
扩展卡连接
09 73 264 6844
型号: 09 73 264 6844
DIN-Signal R064FR-3,0C1-2 CTI 400
图片仅供参考,请查阅产品说明。
属性概述
Female connector
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7035 (light grey)
注释
比较
新
自定义降额工具
型号: 09 73 264 6844
DIN-Signal R064FR-3,0C1-2 CTI 400
注释
比较
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
22
饰品
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
DIN 41612
Identification
Type R
Element
Female connector
Description of the contact
Angled
Features
Colour deviations and speckles permitted
Slight color change possible after reflow soldering.
Version
Termination method
Reflow soldering termination (THR)
Connection type
Motherboard to daughtercard
Extender card
Number of contacts
64
Contact configuration
See type sheet
Termination length
3 mm
Coding
Coding with loss of contacts
PCB fixing
With fixing flange
Technical characteristics
Contact rows
3
Contact spacing (termination side)
2.54 mm
Contact spacing (mating side)
2.54 mm
Rated current
2 A
Rated current
Rated current measured at 20 °C, see derating curve for details
Clearance distance
≥ 1.2 mm
Creepage distance
≥ 1.2 mm
Insulation resistance
>10
11
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Insertion force
≤ 60 N
Withdrawal force
≤ 40 N
Performance level
2
acc. to IEC 60603-2
Mating cycles
≥ 400
Test voltage U
r.m.s.
1 kV
Isolation group
I (600 ≤ CTI)
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7035 (light grey)
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-2
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F1/I2 acc. to NFF 16-101/102
Commercial data
Packaging size
20
Net weight
14.2 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140860872
eCl@ss
27460201 PCB connector (board connector)