HARTING PushPull
33 61 431 0200 001
型号: 33 61 431 0200 001
FO CA PP2-LCdx, 9µ, G657A1, PUR, 20m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
光缆
单模, 一体成型
电缆长度: 20 m
注释
比较
型号: 33 61 431 0200 001
FO CA PP2-LCdx, 9µ, G657A1, PUR, 20m
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
Type of cable
FO Cable SM 2xG657.A1, 6,5mm PUR
Connector 1
PushPull2 v4 SM overmolded
Connector 2
LCdx SM
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Identification
Industrial Fibre Optic
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4)
Connector 2
LC duplex
Type of cable
FO cable
Description of the cable
Singlemode
Overmoulded
Version
Cable length
20 m
Core structure
9 / 125 µm
Technical characteristics
Limiting temperature
-40 ... +85 °C
Degree of protection acc. to IEC 60529
IP68
Cable diameter
6.5 mm
Material properties
Material (hood/housing)
Thermoplastic
Material (cable)
PUR (polyurethane)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Net weight
79 g
Country of origin
Czechia
European customs tariff number
85444290
GTIN
5713140271869
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found