配套产品
配套产品
型号: 09 30 024 5405 XL
Han 24B cover plastic/DL/HBM, HSM, HCC
Han 24B cover plastic/DL/HBM, HSM, HCC

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于不封底安装底座, 用于表面安装底座
尺寸: 24 B
双锁扣
材料 (上壳/底座): 热塑性塑料
防护等级: IP65
注释
比较
型号: 09 30 024 5405 XL
Han 24B cover plastic/DL/HBM, HSM, HCC
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series of hoods/housings Han® B
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
Version
  • Size 24 B
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Thermoplastic
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 80
  • Net weight 22.9 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140910096
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
文档
数据表

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较