登錄 myHARTING
配置器
Products
Products
Conectori industriali / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
Interfețe pentru operator
Echipament de încărcare pentru electromobilitate
Scule
Soluţii personalizate
Asamblări de cabluri și cabluri în vrac
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
3
Accessories
2
Inserţii
26
Frames
2
没有可用数据
eShop
Conectori industriali / Han
®
Conectori dreptunghiulari
...
Carcase / prize
For harsh environmental conditions
19 40 524 1612
型号: 19 40 524 1612
Han 24HPR-Compact-HA-LC-SCL-M32
图片仅供参考,请查阅产品说明。
属性概述
上壳
尺寸: 24 B
低结构
螺钉锁扣
不锈钢
45°边出线
1x M32
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
注释
比较
在配置器中加载
型号: 19 40 524 1612
Han 24HPR-Compact-HA-LC-SCL-M32
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
3
Accessories
2
Inserţii
26
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificare
Categoria
Hoods / Housings
Serii de carcase/prize
Han
®
HPR Compact
Tip carcasă/priză
Hood
Tip
Low construction
Versiune
Mărime
24 B
Versiune
45° side entry
Numărul de intrări de cablu
1
Intrare cablu
1x M32
Tip blocare
Screw locking
Domeniu de utilizare
Hoods/housings for harsh outdoor environments
Caracteristici tehnice
Moment de strângere (blocare şurub)
4 Nm
Temperatura de limitare
-40 ... +125 °C
Notă privind temperatura de limitare
For use as a connector according to IEC 61984.
Gradul de protecţie conform IEC 60529
IP65
IP68
IP6K9K acc. to ISO 20653
Clasificarea de tip conform UL 50 / UL 50E
4
4X
12
Proprietăţi material
Material (carcasă/priză)
Aluminium die-cast
Corrosion resistant
Suprafaţă (carcasă/priză)
Powder-coated
Culoare (carcasă/priză)
RAL 9005 (jet black)
Material (blocare)
Stainless steel
RoHS
compliant
stare ELV
compliant
China RoHS
e
Substanţe REACH Anexa XVII
Not contained
Substanţe REACH ANEXA XIV
Not contained
Substanţe REACH SVHC
Not contained
Propunerea din California 65 de substanțe
Not contained
Specificaţii şi omologări
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Omologări
CE
DNV GL
Date comerciale
Dimensiuni ambalaj
1
Masă netă
445 g
Ţara de origine
China
Cod tarif vamal european
85389099
GTIN
5713140174474
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found