配套产品
配套产品
Combinables
8
Accessories
5
Spare Part
4
Inserts
288
型号: 19 41 106 0722
Han-Eco Mod.6-HCC-M32-glanded
Han-Eco Mod.6-HCC-M32-glanded

图片仅供参考,请查阅产品说明。

属性概述
飞线底座
集成电缆紧固件
尺寸: 6 B
双锁扣
聚酰胺 (PA), 强化型玻璃光纤
顶出线
1x M32
材料 (上壳/底座): 聚酰胺 (PA), 强化型玻璃光纤
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
在配置器中加载
型号: 19 41 106 0722
Han-Eco Mod.6-HCC-M32-glanded
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
8
Accessories
5
Spare Part
4
Inserts
288
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han-Eco® Modular
  • Type of hood/housing Cable to cable housing
  • Description of hood/housing With integrated cable gland
Version
  • Size 6 B
  • Module slots 3
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M32
  • Locking type Double locking lever
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Clamping range 13 ... 21 mm
Material properties
  • Material (hood/housing)
    聚酰胺 (PA)
    强化型玻璃光纤
  • Colour (hood/housing) RAL 9005(乌黑)
  • Material (seal) NBR
  • Colour (seal) RAL 9005(乌黑)
  • Material (locking)
    聚酰胺 (PA)
    强化型玻璃光纤
  • Colour (locking) RAL 9005(乌黑)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 铁路车辆防火
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 145 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140131309
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
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
Chapter Han-Eco®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较