配套产品
配套产品
型号: 09 15 503 5411
Han F+B cover-hood
Han F+B cover-hood

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于上壳
螺钉锁扣
材料 (上壳/底座): 聚丙烯
黑色
材料(密封件): 硅酮
防护等级: IP67 锁定状态, IP6K9K,符合 ISO 20653
注释
比较
型号: 09 15 503 5411
Han F+B cover-hood
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series Han® F+B
  • Type of accessory Protection cover
  • Description of the accessory for hoods
Version
  • Locking type Screw locking
  • Details
    Cleaning: For cleaning with high pressure lances, a cleaning distance > 30 cm is recommended in order to avoid mechanical damage to the connector’s exterior parts.
    Strain relief:A suitable strain relief is required to enable the F+B connectorto resist the stress caused e.g. by the daily cleaning of the machinery. DIN VDE 0100-520: 2013-06 defines the stress relief for a connector depending on the outer diameter of the cable.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP67 locked condition
    IP6K9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Polypropylen
  • Roughness of the surface ≤ 1.12 µm
  • Colour (hood/housing) Black
  • Material (seal) Silicone
  • Colour (seal) Blue
  • Material flammability class acc. to UL 94 HB
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • EG1935/2004 compliant
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Approvals
    Ecolab Topactive 200
    Ecolab Topactive 500
    Ecolab Topax 66
    Ecolab Topactive OKTO
    Ecolab Topax 990
    FDA 21 CFR 177.1520
    FDA 21 CFR 177.2600
Commercial data
  • Packaging size 1
  • Net weight 14.21 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140023635
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

EPLAN 数据门户

显示信息

下载

显示信息

Instructions
组装说明

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较