上売/底座
83
系统电缆
3
Frames
17
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Han-Modular® modules
Data transmission modules
97 00 000 0139
型号: 97 00 000 0139
Han-Mod_M_USB-C_M_C.1_P.Cable
图片仅供参考,请查阅产品说明。
属性概述
Han
®
Domino USB-C Cube
Domino 模块
适配器, 用于预制网线, 小标签
公头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
注释
比较
在配置器中加载
型号: 97 00 000 0139
Han-Mod_M_USB-C_M_C.1_P.Cable
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
Tools
1
上売/底座
83
系统电缆
3
Frames
17
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Modules
Series
Han-Modular
®
Type of module
Han
®
Domino USB-C Cube
Size of the module
Domino module
Description of the module
Adapter
for patch cable
Small tab
Version
Gender
Male
Technical characteristics
Insulation resistance
>10
10
Ω
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
1
Net weight
4.7 g
Country of origin
Romania
European customs tariff number
85366990
eCl@ss
27440207 Adapter for industrial connectors (module/contact insert)
ETIM
EC002312
UNSPSC 24.0
39121469