配套产品
配套产品
型号: 09 35 002 5402 XL
Han PP dust cap device IP65 100pcs
Han PP dust cap device IP65 100pcs

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于设备端, 带固定绳
聚酰胺 (PA)
防护等级: IP65, IP67
注释
比较
型号: 09 35 002 5402 XL
Han PP dust cap device IP65 100pcs
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series Han® PushPull (V14)
  • Type of accessory Protection cover
  • Description of the accessory
    for device side
    With fixing cord
Version
  • Pack contents Bulk packaging
Technical characteristics
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (accessories) Polyamide (PA)
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 3.82 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140053748
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
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
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较