6
饰品
1
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
...
插针
电气
97 00 000 2539
型号: 97 00 000 2539
Han TC70_CT_SMC_F_CRT_AWG4_Ag
图片仅供参考,请查阅产品说明。
属性概述
压接针
额定电流: ≤70 A
母头
铜合金
镀银
AWG 4
注释
比较
型号: 97 00 000 2539
Han TC70_CT_SMC_F_CRT_AWG4_Ag
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
3
Tools
6
饰品
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
TC 70
Type of contact
Crimp contact
Version
Termination method
Crimp termination
Gender
Female
Manufacturing process
Turned contacts
Technical characteristics
Conductor cross-section [AWG]
AWG 4
Rated current
≤ 70 A
Contact resistance
≤ 0.5 mΩ
Stripping length
15.5 mm
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Vibration resistance
Category 2 acc. to IEC 61373
Shock resistance
Category 2 acc. to IEC 61373
Material properties
Material (contacts)
铜合金
Surface (contacts)
Silver plated
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
10
Net weight
11.32 g
Country of origin
Germany
European customs tariff number
85366990
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522