配套产品
配套产品
Tools
2
型号: 21 01 010 0027
M12-ACC-CRIMP FLANGE SET 4x5/14x6x2/8x9
M12-ACC-CRIMP FLANGE SET 4x5/14x6x2/8x9

图片仅供参考,请查阅产品说明。

属性概述
压接法兰组合
注释
比较
型号: 21 01 010 0027
M12-ACC-CRIMP FLANGE SET 4x5/14x6x2/8x9
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
2
产品详情
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Identification Slim Design
  • Type of accessory Crimp flange set
Version
  • Details HARTING offers to test and define the best crimp flange and ferrule combination for customer specific cables.
Technical characteristics
  • Ambient temperature -40 ... +85 °C
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 6.5 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140236189
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400