登錄 myHARTING
配置器
产品
产品
Industrial connectors / Han
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
Device connectivity
Panel feed throughs
...
Data panel feed throughs
Industrial Ethernet
09 45 845 1562
型号: 09 45 845 1562
PP-V4-OUT-IDC-RJ45-8P-J-P-BL, AWG 24-22
图片仅供参考,请查阅产品说明。
属性概述
插座
电缆直径: 6 ... 9 mm
聚碳酸酯 (PC), 强化型玻璃光纤
黑色
注释
比较
型号: 09 45 845 1562
PP-V4-OUT-IDC-RJ45-8P-J-P-BL, AWG 24-22
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
HARTING PushPull (V4)
Type of accessory
Outlet
Version
Termination method
IDC insulation displacement termination
Shielding
Fully shielded, 360° shielding contact
Fixing
Wall mounting
Pack contents
2-port outlet housing with protection caps
Cable management
Cable gland
Label
2x RJ45 cable jack 09 45 545 1562
Assembly instructions
Technical characteristics
Conductor cross-section
0.22 ... 0.32 mm² Solid
0.22 ... 0.32 mm² Stranded
Conductor cross-section
AWG 24 ... AWG 22
Wire outer diameter
1.7 mm
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +70 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65
IP67
Cable diameter
6 ... 9 mm
Material properties
Material (hood/housing)
Polycarbonate (PC)
Fibre-glass reinforced
Colour (hood/housing)
Black
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
417.3 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140235816
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Ethernet Portfolio Guide
下载
PushPull Device Connectivity
下载
HARTING Ethernet Cabling