Matching Products
Matching Products NEW
Part number: 19 44 310 5421
Protect cover Han-INOX f hous. bulkhead
Protect cover Han-INOX f hous. bulkhead

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bulkhead mounted housings, for cable to cable housing
Size: 10 B
Single locking lever
Material (hood/housing): Metal
Degree of protection: IP65
Notes
Compare
Part number: 19 44 310 5421
Protect cover Han-INOX f hous. bulkhead
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
标识
  • 类别 附件
  • 上壳/底座系列 Han-INOX®
  • 附件种类 保护盖
  • 附件介绍
    用于不封底安装底座
    用于线对线连接底座
版本
  • 尺寸 10 B
  • 锁定类型 单锁扣
技术参数
  • 极限温度 -40 ... +125 °C
  • 防护等级符合 IEC 60529 IP65
  • 类型等级符合 UL 50 / UL 50E
    4
    4X
    12
材料特性
  • 材料 (上壳/底座) 金属
  • RoHS 符合
  • ELV 状态 符合
  • China RoHS e
  • REACH 附件 XVII 物质 不包含
  • REACH 附件 XIV 物质 不包含
  • REACH SVHC 物质 不包含
  • 加州 65 号提案物质
  • 加州 65 号提案物质
规格和认证
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • 认证 DNV GL
商业数据
  • 包装尺寸 1
  • 净重 163.8 g
  • 原产国 德国
  • 欧洲海关关税号 85389099
  • GTIN 5713140132115
  • eCl@ss 27440208 工业插头连接套
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare