登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
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
17
Accessories
6
没有可用数据
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Board connectors
09 18 516 5923
型号: 09 18 516 5923
STD MALE CONNECTORS
图片仅供参考,请查阅产品说明。
属性概述
公连接器
波峰焊接接线方式
额定电流: 1 A
插针: 16
弯式
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
性能等级: NM 30 (S4)
热塑树脂(PBT)
灰色
注释
比较
在配置器中加载
新
自定义降额工具
型号: 09 18 516 5923
STD MALE CONNECTORS
注释
比较
在配置器中加载
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
17
Accessories
6
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
SEK Standard
Element
Male connector
Description of the contact
Angled
Version
Termination method
波峰焊接接线方式
Connection type
PCB至电缆
Number of contacts
16
Termination length
2.9 mm
Technical characteristics
Contact rows
2
Contact spacing (termination side)
2.54 mm
Rated current
1 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 32 N
Withdrawal force
≤ 32 N
Performance level
NM 30 (S4)
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (insert)
热塑树脂(PBT)
Colour (insert)
灰色
Material (contacts)
铜合金
Surface (contacts)
镍表面镀贵金属 界面端
镍表面镀锡 接线端
Layer thickness
≥ 0.76 µm
Layer thickness
≥ 30 µinch
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
有
California Proposition 65 substances
铅
镍
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-13
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
Commercial data
Packaging size
100
Net weight
6.7 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140028807
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Device Connectivity - Chapter 08