8
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对线连接器
电源和信号连接器
09 46 295 4031
型号: 09 46 295 4031
Set PP Met. PFT 4pol 48V/12A cage clamp
图片仅供参考,请查阅产品说明。
属性概述
连接器
面板安装设置
笼式弹片接线
额定电流: 12 A
插针: 4
Easy Install
PushPull
材料: 金属
防护等级: IP65
注释
比较
型号: 09 46 295 4031
Set PP Met. PFT 4pol 48V/12A cage clamp
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
饰品
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
HARTING PushPull (V4)
Identification
Power
Element
Panel feed through set
Description of hood/housing
Easy Install
Version
Termination method
Cage-clamp termination
Shielding
Unshielded
Number of contacts
4
Locking type
PushPull
Pack contents
insulation body, hood and integrated seal
Technical characteristics
Conductor cross-section (mm²)
1.5 mm²
Conductor cross-section (AWG)
AWG 16 ... AWG 14
Rated current
12 A
Rated voltage
48 V
Rated impulse voltage
1.5 kV
Pollution degree
3
Limiting temperature
-40 ... +70 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65
Material properties
Material (hood/housing)
Metal
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
36 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140065420
eCl@ss
27440114 Rectangular connector (for field assembly)
ETIM
EC002636
UNSPSC 24.0
39121408
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
下载
HARTING Device Connectivity
下载
PushPull Selection Guide