配套产品
配套产品
Tools
1
型号: 09 45 500 2812
T1 male crimp AWG 22-24 (500pcs/reel)
T1 male crimp AWG 22-24 (500pcs/reel)

图片仅供参考,请查阅产品说明。

属性概述
压接针
公针
导体截面积: 0.22 ... 0.32 mm²
AWG 24 ... AWG 22
注释
比较
型号: 09 45 500 2812
T1 male crimp AWG 22-24 (500pcs/reel)
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
1
产品详情
Identification
  • Category Contacts
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender 公针
  • Manufacturing process Stamped contacts
  • Pack contents 500根/卷
Technical characteristics
  • Conductor cross-section 0.22 ... 0.32 mm²
  • Conductor cross-section AWG 24 ... AWG 22
Material properties
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
Commercial data
  • Packaging size 1
  • Net weight 93 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140229150
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
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
Ethernet Portfolio Guide
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较