PCB 连接器
...
板对板连接器
夹层连接
15 16 026 2010 041
型号: 15 16 026 2010 041
har-flex distance adapter 22mm 26P PL1
图片仅供参考,请查阅产品说明。
属性概述
适配器
插针: 26
公针, 公针
铜合金
镍表面镀贵金属
性能等级: 1
液晶聚合物 (LCP)
注释
比较
新
自定义降额工具
型号: 15 16 026 2010 041
har-flex distance adapter 22mm 26P PL1
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
Category
Connectors
Series
har-flex®
Identification
Signal
Element
Adapter
Description of the contact
Male contact Male contact
Version
Connection type
Mezzanine
Cable to cable
Number of contacts
26
Termination length
2.5 mm
Pack contents
56 pieces in a tray
5 trays per box
Technical characteristics
Contact rows
2
Contact spacing (mating side)
1.27 mm
Stacking height
22 mm
Clearance distance
≥ 0.4 mm
Creepage distance
≥ 0.4 mm
Insulation resistance
>10
9
Ω
Contact resistance
< 35 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 13 N
Withdrawal force
≤ 13 N
Performance level
1
Mating cycles
≥ 500
Test voltage U
r.m.s.
0.5 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Wiping lenght
1.5 mm
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL in preparation
Commercial data
Packaging size
280
Net weight
3.51 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140307483
eCl@ss
27460201 PCB connector (board connector)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found