登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Customised solutions
Siemens
...
SIMATIC MICRO-DRIVE
Connecting cables for ebm-papst EC drives
61 88 720 0017 2000
型号: 61 88 720 0017 2000
Brakecbl. Papst LPBr2 20,0m
图片仅供参考,请查阅产品说明。
属性概述
两端预接
铜质电缆 (圆型)
非常防油, 无硅
电缆长度: 20 m
注释
比较
型号: 61 88 720 0017 2000
Brakecbl. Papst LPBr2 20,0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Specification
Pre-assembled on both sides
Connector 1
wire end ferrules
Connector 2
Circular (female) 9-pin
Type of cable
Copper cable (round)
Description of the cable
Largely oil resistant
Silicone-free
Features
Stranded
Version
Cable length
20 m
Core structure
2x 0.5 mm²
Field of application
for holding brake connection
Termination data
Nominal voltage
60 V DC
Technical characteristics
Limiting temperature
-20 ... +80 °C unmoved
-5 ... +80 °C moved
Material properties
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 60332-1 Flame retardancy
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85444290
GTIN
5713140674981
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604