Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
09 67 025 0334 280
型号: 09 67 025 0334 280
D-Sub Hood 25 poles side entry metal 100
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 3
带短锁扣螺钉 螺纹 4-40 UNC
边出线
1x
材料 (上壳/底座): 金属
注释
比较
型号: 09 67 025 0334 280
D-Sub Hood 25 poles side entry metal 100
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
D-Sub
Type of hood/housing
Shell housing
Description of hood/housing
Cover can be screwed on
Version
Size
D-Sub 3
Version
Side entry
Number of cable entries
1
Cable entry
1x
Cable fixing
Cable clamp
Tension relief ≤ 8 mm
Locking type
With short locking screws Thread 4-40 UNC
2 parts
Yes
Separable
Yes
Technical characteristics
Tightening torque
0.4 Nm Locking screw
0.4 Nm cover screw
0.4 Nm Cable clamp screw
Ambient temperature
-35 ... +100 °C
Cable diameter
3 ... 12.5 mm
Material properties
Material (hood/housing)
金属
Length
45 mm
Width
54 mm
Height
15.4 mm
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Commercial data
Packaging size
100
Net weight
72.3 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140221833
eCl@ss
27440213 D-Sub hood
ETIM
EC001133
UNSPSC 24.0
39121416
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found