登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Cable assemblies & bulk cables
Power and signal
...
I/O System cabling
D-Sub
33 66 212 0500 194
型号: 33 66 212 0500 194
D-Sub PushPull 9 pol, MA/FE, PVC,L=5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素, 阻燃
电缆长度: 5 m
注释
比较
型号: 33 66 212 0500 194
D-Sub PushPull 9 pol, MA/FE, PVC,L=5m
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
Tipo de cabo
926AWG,shielded, PVC, GY,OD6, Techtron
Conector 1
DSUB CRIMP MACHO
D-Sub_CCH_S1_PP_PL
DSUB 10000 CONTATO CRIMP
PRENSA CABO PARA INDUCOM
Conector 2
DSUB CRIMP FEMEA
D-Sub_CCH_S1_PP_PL
DSUB FE-CR-KON- AWG24-28 AFS1;L500
PRENSA CABO PARA INDUCOM
Identification
Category
系统布线
Series
D-Sub
Element
电缆组装
Specification
两端预接
Connector 1
D-Sub
公头 直式
Connector 2
D-Sub
母头 直式
Type of cable
铜质电缆 (圆型)
Description of the cable
1:1布线
无卤素
阻燃
Version
Cable length
5 m
Number of cores
9
Core structure
AWG 26/7
Shielding
屏蔽
Number of contacts
9
Locking type
PushPull
Technical characteristics
Rated voltage
300 V
Limiting temperature
-40 ... +80 °C 未移动
-10 ... +80 °C 已移动
Cable diameter
6 mm
Material properties
Material (cable)
PVC
Colour (cable)
灰色
规格和认证
规格
RoHS 2011/65/EU
Commercial data
Packaging size
1
European customs tariff number
85444290
eCl@ss
27060390 成品数据电缆(未归类)