配套产品
配套产品
Combinables
5
Tools
2
型号: 09 67 000 8146
DSUB-ME-CR-KON AWG20-24;AFS1;LR10.000
DSUB-ME-CR-KON AWG20-24;AFS1;LR10.000

图片仅供参考,请查阅产品说明。

属性概述
压接针
公头
铜合金
导体截面积: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
注释
比较
免费样品
型号: 09 67 000 8146
DSUB-ME-CR-KON AWG20-24;AFS1;LR10.000
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
5
Tools
2
产品详情
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Stamped contacts
  • Pack contents
    10000 pieces on reel
    Unrolling left reversed
Technical characteristics
  • Conductor cross-section 0.25 ... 0.52 mm²
  • Conductor cross-section AWG 24 ... AWG 20
  • Wire outer diameter ≤1.52 mm
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Performance level
    1
    acc. to CECC 75301-802
Material properties
  • Material (contacts) Copper alloy
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 1,920 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140086982
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522