配套产品
配套产品
Combinables
2
Tools
4
上売/底座
84
Frames
17
型号: 09 14 001 2667
Han 1 Mod-m-ax-PE 200A male insert
Han 1 Mod-m-ax-PE 200A male insert

图片仅供参考,请查阅产品说明。

属性概述
Han ® 200 A PE 模块
双模块
轴向螺栓接线方式
公头
插针: 1
导体截面积: 40 ... 70 mm²
聚碳酸酯 (PC)
RAL 7032(卵石灰)
铜合金
镀银
注释
比较
在配置器中加载
型号: 09 14 001 2667
Han 1 Mod-m-ax-PE 200A male insert
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
Tools
4
Кожухи
84
Frames
17
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® 200 A PE module
  • Size of the module Double module
Version
  • Termination method Axial screw termination
  • Gender Male
  • Number of contacts 1
Technical characteristics
  • Conductor cross-section (mm²) 40 ... 70 mm²
  • Wire outer diameter ≤29 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.2 mΩ
  • Stripping length 16 mm
  • Tightening torque 9 ... ‌10 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 61373 Category 1 Class B
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 94.67 g
  • Country of origin Romania
  • European customs tariff number 85359000
  • GTIN 5713140019157
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552