11
插芯
36
Frames
2
没有可用数据
eShop
Endüstriyel konnektörler / Han
®
Karasel konnektörler
...
Seyyar gövdeler/Muhafazalar
Zorlu çevre koşulları için
19 40 516 1683
型号: 19 40 516 1683
Han 16HPR-Compact-HA-LC-for CL-M40
图片仅供参考,请查阅产品说明。
属性概述
上壳
尺寸: 16 B
低结构
中间单锁扣
45°边出线
1x M40
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
注释
比较
在配置器中加载
型号: 19 40 516 1683
Han 16HPR-Compact-HA-LC-for CL-M40
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
饰品
11
插芯
36
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
HPR Compact
Type of hood/housing
Hood
Type
Low construction
Version
Size
16 B
Version
45° side entry
Number of cable entries
1
Cable entry
1x M40
Locking type
Central locking lever
Field of application
Hoods/housings for harsh outdoor environments
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
IP68
IP6K9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
368.34 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140174948
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found