配套产品
配套产品
型号: 09 10 000 9912
Han 1A-DIN rail adapter
Han 1A-DIN rail adapter

图片仅供参考,请查阅产品说明。

属性概述
适配器
用于在顶帽型轨道上安装
注释
比较
型号: 09 10 000 9912
Han 1A-DIN rail adapter
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series Han® 1A
  • Type of accessory Adapter
  • Description of the accessory for mounting on top hat rails
Version
  • Details A Han® 1A configuration that only consists of inserts (with or without adapter 09 10 000 9911 / 09 10 000 9912) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
Material properties
  • Material (accessories) Polyamide (PA)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 10.2 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140190757
  • eCl@ss 27440210 Fixing element for industrial connectors
  • ETIM EC002310
  • UNSPSC 24.0 39121466