配套产品
配套产品
Accessories
1
Frames
4
型号: 19 40 024 0579
Han 24HPR-enlarged-HSE45°-SL-M50
Han 24HPR-enlarged-HSE45°-SL-M50

图片仅供参考,请查阅产品说明。

属性概述
上壳
特殊类別
尺寸: 24 HPR enlarged
螺钉锁扣
不锈钢
边出线
1x M50
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
注释
比较
型号: 19 40 024 0579
Han 24HPR-enlarged-HSE45°-SL-M50
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Accessories
1
Frames
4
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR enlarged
  • Type of hood/housing Hood
  • Description of hood/housing Special type
Version
  • Size 24 HPR enlarged
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x M50
  • Locking type Screw locking
  • Field of application 用于恶劣室外环境的上壳/底座
  • Details 当使用尺寸为 B 的 Han®标准插芯或 Han-Modular® 铰链框架时,请单独订购适配器 09400009960。
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature 用作符合 IEC 61984 标准的连接器。
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K,符合 ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    压铸铝
    防腐蚀
  • Surface (hood/housing) 粉末涂层
  • Colour (hood/housing) RAL 9005(乌黑)
  • Material (locking) 不锈钢
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances
  • California Proposition 65 substances
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 1,133 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140361263
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466