8
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
系列
Han® S
...
Han
®
S 450 Plus
上売/底座
97 00 000 2086
型号: 97 00 000 2086
Han S 450+_CC_HA_CRT_95mm²_C5_Blue
图片仅供参考,请查阅产品说明。
属性概述
上壳
弯式
单锁扣
材料 (上壳/底座): 聚酰胺 (PA)
RAL 5015(天蓝)
注释
比较
型号: 97 00 000 2086
Han S 450+_CC_HA_CRT_95mm²_C5_Blue
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
饰品
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
Han® S
Identification
Han
®
S 450 Plus
Type of hood/housing
Hood
Description of hood/housing
Angled
Version
Termination method
Crimp termination
Number of contacts
1
Coding
C5 (front)
Locking type
Single locking lever
Field of application
Energy Storage Systems
Details
Please order suitable rubber sleeve separately when cable diameter is out of range.
Technical characteristics
Conductor cross-section
95 mm²
Conductor cross-section
AWG 3/0
Rated current
350 A
Rated voltage
2,000 V
Rated impulse voltage
15 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
9
Ω @ 2500 V DC
Contact resistance
≤ 0.3 mΩ
Tightening torque
5 Nm Cable gland
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Number of relockings
≤ 500
Degree of protection acc. to IEC 60529
IP67 / IP69K mated condition
IP67 unmated condition & cover closed
Cable diameter
17.4 ... 18.6 mm
Material properties
Material (contacts)
Copper
Surface (contacts)
Silver plated
Material (hood/housing)
Polyamide (PA)
Colour (hood/housing)
RAL 5015 (sky blue)
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61373 Category 1 Class B
EN 45545-2 Hazard Level HL1-HL3
UL 4128
UL 1977
TÜV 2PfG 2740
Approvals
CE
Commercial data
Packaging size
1
Net weight
205 g
Country of origin
China
European customs tariff number
85366990
eCl@ss
27440202 Shell for industrial connectors