Matching Products
Matching Products NEW
Artikel nummer: C2 13 200 0000 0328
M12 A-cod 4-pol st /st m /f PVC 0.20m
M12 A-cod 4-pol st /st m /f PVC 0.20m

Bilden är bara en illustration. Se produktbeskrivningen.

Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
Kopparkabel (rund)
Kabellängd: 0.2 m
Notes
Compare
Artikel nummer: C2 13 200 0000 0328
M12 A-cod 4-pol st /st m /f PVC 0.20m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Produktinformation
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 0.2 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.9 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (Window grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140975781
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Type Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Product Declaration

Visa uppgifter

Download Settings

Visa uppgifter

Engineering Data
3D CAD Data

Visa uppgifter

Download Settings

Visa uppgifter

Further Documents
Asset Administration Shell

Visa uppgifter

Download Settings

Visa uppgifter

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare