登錄 myHARTING
配置器
Produkty
Produkty
Złącza przemysłowe / Han
®
Złącza okrągłe
Elementy do połączeń
Przemysłowe switche Ethernetowe
Przyciski panelowe
Sprzęt do ładowania dla elektromobilności
Narzędzia
Rozwiązania zindywidualizowane
Wiązki kablowe i przewody luzem
myHARTING
Pobierz / Zamówienie katalogu
Pobierz / Zamówienie katalogu
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
设备端 / 面板馈通
10
没有可用数据
eShop
Circulära kontaktdon
Metriska runda kontaktdon
...
Kabelkontaktdon och kablage
M12
09 48 808 0011 005
型号: 09 48 808 0011 005
M12 D-cod 4-pol an/an m/m Rail 0,5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
轨道交通应用
电缆长度: 0.5 m
注释
比较
型号: 09 48 808 0011 005
M12 D-cod 4-pol an/an m/m Rail 0,5m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
设备端 / 面板馈通
10
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Tipo de cabo
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Conector 1
M12 D-code male angled overmolded
Conector 2
M12 D-code male angled overmolded
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 D-coding
Male Angled
Overmoulded
Connector 2
M12 D-coding
Male Angled
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
for railway applications
Version
Cable length
0.5 m
Number of cores
4
Core structure
4x AWG 22/7
Coding
D-coding
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +85 °C unmoved
-25 ... +70 °C moved
Cable diameter
6.6 mm ± 0.2 mm
Minimum bending radius
6x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Impedance
100 Ω ±5 %
Material properties
Material (cable)
Elastomer
Colour (cable)
Black
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
EN 45545-2
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140882867
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600