登錄 myHARTING
配置器
产品
产品
Industrial connectors / Han
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
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 40 420 0447 005
型号: 21 40 420 0447 005
M12 D-cod 4-pol an/- m/- RAIL PP 0.5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
电缆长度: 0.5 m
注释
比较
型号: 21 40 420 0447 005
M12 D-cod 4-pol an/- m/- RAIL PP 0.5m
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
Type of cable
Ha-Vis EtherRail 4xAWG22/7 CAT5
Connector 1
M12 OVERMOLD D-COD M Push Pull
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 D-coding
Male Angled
Version
Cable length
0.5 m
Number of cores
4
Core structure
4x AWG 22/7
Shielding
Shielded
Number of contacts
4
Coding
D-coding
Locking type
PushPull
Technical characteristics
Rated voltage
48 V AC
60 V DC
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Limiting temperature
-25 ... +70 °C moved
-40 ... +85 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
6.6 mm ± 0.2 mm
Minimum bending radius
5x Cable diameter (singular bending)
6x Cable diameter (repeated bending)
Material properties
Material (cable)
Polyolefin copolymer
Colour (cable)
Black
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
UN/ECE-R 118
EN 45545
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140341166
eCl@ss
27060390 Ready-made data cable (unspecified)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found