登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 33 595 9401 010
型号: 21 33 595 9401 010
M12 D-cod 4-pol st/st m/m PPi Rail 1.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1 m
注释
比较
型号: 21 33 595 9401 010
M12 D-cod 4-pol st/st m/m PPi Rail 1.0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Connector 1
M12-SD-PPI-CC-CRIMP-4P-DCOD-M-STR-SHLD
Connector 2
M12-SD-PPI-CC-CRIMP-4P-DCOD-M-STR-SHLD
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 D-coding
Straight
Connector 2
M12 D-coding
Straight
Type of cable
Copper cable (round)
Version
Cable length
1 m
Number of cores
4
Core structure
4x AWG 22/7
Shielding
Shielded
Number of contacts
4
Coding
D-coding
Locking type
Inner PushPull
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +85 °C
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
6.6 mm ± 0.3 mm
Material properties
Material (cable)
Polyolefin copolymer electron beam crosslinked Comp 752
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R15 (HL 1-3)
R16 (HL 1-3)
Specifications and approvals
Specifications
EN 45545-2 Fire protection on railway vehicles
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
更多文件
Fire Protection
下载设置
PDF (英语)
下载
com.harting.productdetail.downloads.FP.info