电缆连接器和电缆组件
...
数据连接器
Industrial Ethernet
09 45 500 1520
型号: 09 45 500 1520
RJI RJ45 GL Cat6A plug repair set
图片仅供参考,请查阅产品说明。
属性概述
维修套件
注释
比较
型号: 09 45 500 1520
RJI RJ45 GL Cat6A plug repair set
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificare
Categoria
Accessories
Seria
HARTING RJ Industrial
®
Tip de accesorii
Repair Kit
Caracteristici tehnice
Diametru exterior fir
1 mm
Proprietăţi material
RoHS
compliant
stare ELV
compliant
China RoHS
e
Substanţe REACH Anexa XVII
Not contained
Substanţe REACH ANEXA XIV
Not contained
Substanţe REACH SVHC
Yes
Substanţe REACH SVHC
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Propunerea din California 65 de substanțe
Yes
Propunerea din California 65 de substanțe
Lead
Nickel
Date comerciale
Dimensiuni ambalaj
10
Masă netă
4.548 g
Ţara de origine
Romania
Cod tarif vamal european
85366990
GTIN
5713140060838
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found